Start main contents

Factory Automation

  • Font Size
  • S
  • M
  • L

Questions

  • No : 23006
  • Release Date : 2018/09/03 17:31
  • Update : 2018/09/26 13:53
  • Print

Communication between a CC-Link master station and local stations

How do I establish the CC-Link communication between a master station and local stations?
Category : 

Answer

There are two modes of transient transmission, cyclic transmission and transient transmission, for the communication between a master station and a local station.

(1) Cyclic transmission
      Bit information (remote input RX and remote output RY) and word information (remote register RWw, RWr)
      allows N: N data communications between programmable controller CPU modules.

(2) Transient transmission
      Data in the buffer memory of a local station and CPU module's devices can be read and written with desired timing.
Product Name
Network Related Products
Series
CC-Link
Did you solve your question?

If it is not resolved please ask from here.

Contact Us

May I have your opinion?