FAQ


FAQAbout Products

- FAQ > Drive Products > Geared Motors > S-PM Geared Motors Right angle shaft type
FAQ
Keyword Search
FAQ within [ S-PM Geared Motors Right angle shaft type ]
-
High-efficiency standards in foreign countries
Geared motors are not subject to the regulations because they are products integrated with the reducers. More Details >>
- No:20784
- Release Date:2018/08/21 16:10
- Update:2018/08/31 13:52
-
Merchandise sold in the EU must display the CE mark, indicating it conforms to EU standard. CE marking indicates that the merchandise complies with the Essen... More Details >>
- No:20780
- Release Date:2018/08/21 16:10
-
Brake operation when electrical power is on or off
The braking method of the geared motor with a built-in brake is a frictional disk type direct current electromagnetic brake, non-excitation braking method (s... More Details >>
- No:20776
- Release Date:2018/08/21 16:10
-
About complying with EN standard
EN standard is a unified standard concerning safety in Europe, takes precedence over the regulations and standards of each European countries. The manufactur... More Details >>
- No:20769
- Release Date:2018/08/21 16:10
- Update:2018/09/04 14:16
-
High-efficiency standards in foreign countries
Geared motors are not subject to the regulations because they are products integrated with the reducers. However, when geared motors are used for pumps and ... More Details >>
- No:20786
- Release Date:2018/08/21 16:10
- Update:2018/08/31 12:37
-
It is necessary to select the size of the reduction gear section that has mechanical strength equivalent to the output converted to steady load condition tak... More Details >>
- No:20779
- Release Date:2018/08/21 16:10
-
Difference between actual gear ratio and nominal gear ratio
There are two types of gear ratios for Mitsubishi Geared Motors: nominal gear ratio and actual gear ratio. Nominal gear ratios are represented using integers... More Details >>
- No:20777
- Release Date:2018/08/21 16:10
-
About supporting high-efficiency standards in the U.S. for geared motors
EISA : Energy Independence Security Act (NEMA MG1-12-12) was enacted in June 2016, and the regulation standards of the United States became NEMA Premium (IE3... More Details >>
- No:20767
- Release Date:2018/08/21 16:10
- Update:2018/09/04 17:20
-
Brake connections in the case of use with elevating machines
For elevator applications, please use Direct current braking method that has the shortest coasting time so that there is no load drop due to the delay in bra... More Details >>
- No:20774
- Release Date:2018/08/21 16:10
- Update:2018/09/07 12:43
-
High-efficiency standards in foreign countries
As of April 2018, there are no high-efficiency standards.However, there is a movement to start regulation with capacity of 0.12kW or more from 2020, so you h... More Details >>
- No:20785
- Release Date:2018/08/21 16:10
1-10 of Total 20