FAQ


FAQAbout Products
- FAQ > Drive Products > AC Servos-MELSERVO
FAQ
Keyword Search
FAQ within [ AC Servos-MELSERVO ]
-
The alarm E7 occurs when the forced stop signal of the servo system controller is enabled. Ensure the safety and cancel the forced stop signal of the control... More Details >>
- No:23647
- Release Date:2018/09/14 15:10
- Category: MELSERVO-J4 , MELSERVO-JE
-
MR-J4(W)-B mode selection application
From Start menu of Windows >, click [All Programs] > - [MELSOFT Application] > - [MR Configurator2] > and you can find “MR-J4(W)-B mode selectio... More Details >>
- No:23637
- Release Date:2018/09/14 15:10
- Category: Servo Support Software , MELSERVO-J4
-
Parameter group is not displayed.
Some parameters are write-protected. (MR-J4/MR-J3: PA19)The parameter to be displayed is determined by the setting value of this parameter. Do as follows for... More Details >>
- No:23657
- Release Date:2018/09/14 15:10
- Category: MELSERVO-J3 , MELSERVO-J4
-
Servo motor does not rotate when the command pulse is input.
The pulse train form outputted with the controller and the setting of servo amplifier (command pulse input form) may differ. Check the parameter settings. (M... More Details >>
- No:23631
- Release Date:2018/09/14 15:10
- Category: MELSERVO-J4 , MELSERVO-JE , MELSERVO-JN , MELSERVO-J3 , MELSERVO Others
-
What are power running and regeneration?
The power running is the status that the servo amplifier is supplying the power to the servo motor when the servo motor drives the load. (Example) When the s... More Details >>
- No:23626
- Release Date:2018/09/14 15:10
- Category: MELSERVO-J4 , MELSERVO-JE , MELSERVO-JN , MELSERVO-J3 , MELSERVO Others
-
Servo amplifier software version
Using MR Configurator2, you can check “servo amplifier software number” in [System Configuration] on [Diagnosis] menu. The last characters mean the servo amp... More Details >>
- No:23638
- Release Date:2018/09/14 15:10
- Category: Servo Support Software , MELSERVO-J4 , MELSERVO-JE , MELSERVO-JN , MELSERVO-J3
-
Difference between the current command and torque
The “current command” is the command value for the current control (torque control) and the “torque” is the feedback value controlled by the current control ... More Details >>
- No:23624
- Release Date:2018/09/14 15:10
- Category: MELSERVO-J4 , MELSERVO-JE , MELSERVO-JN , MELSERVO-J3 , MELSERVO Others
-
For the long wiring (50 m to 100 m) between the servo amplifier and servo motor, there are some precautions (encoder cable, etc.) to note. The wiring is not... More Details >>
- No:23632
- Release Date:2018/09/14 15:10
- Category: MELSERVO-J4 , MELSERVO-JE , MELSERVO-JN , MELSERVO-J3 , MELSERVO Others
-
The servo amplifier has the motor-less operation function. Without connecting the servo motor, output signals or status display can be provided in response t... More Details >>
- No:23641
- Release Date:2018/09/14 15:10
- Category: Servo Support Software , MELSERVO-J4 , MELSERVO-JE , MELSERVO-JN , MELSERVO-J3
-
MR Configurator2 has been improved in the following. ・The servo assistant function introduces the related functions for each operation step to enable the f... More Details >>
- No:23658
- Release Date:2018/09/14 15:10
- Category: Servo Support Software
1-10 of Total 36