FAQ


FAQAbout Products
- FAQ > Controllers > Motion Controllers > MELSEC iQ-R Series > Motion Controllers > RnMTCPU
FAQ
Keyword Search
FAQ within [ RnMTCPU ]
-
Change the direction with "[PA14] Rotation direction selection/travel direction selection". More Details >>
- No:23554
- Release Date:2018/09/14 15:09
-
No, the operation speed is not changed by changing the indirectly specified value.To change the speed during operation, use CHGV instruction. More Details >>
- No:23555
- Release Date:2018/09/14 15:09
-
The rapid stop deceleration time of parameter block is applied.However, when the rapid stop deceleration time is set in the servo program, the value is enabl... More Details >>
- No:23557
- Release Date:2018/09/14 15:09
-
Acceleration/deceleration time change
Yes, the time can be changed during operation by using the acceleration/deceleration time change function. Set the acceleration/deceleration time change para... More Details >>
- No:23569
- Release Date:2018/09/14 15:09
-
Servo motor rotation direction
To reflect the change, set "[PA14] Rotation direction selection/traveldirection selection" and cycle the servo amplifier or execute a home position return af... More Details >>
- No:23579
- Release Date:2018/09/14 15:09
-
Speed limit value change during operation
No, the speed limit cannot be changed during operation. More Details >>
- No:23571
- Release Date:2018/09/14 15:09
-
No, there is no impact on the command speed.However, the actual acceleration/deceleration time are affected by the change. More Details >>
- No:23556
- Release Date:2018/09/14 15:09
-
Both OUT and SET instructions set the device by completion of condition.However, if not completion of condition, OUT instruction resets the device while SET ... More Details >>
- No:23553
- Release Date:2018/09/14 15:09
-
Set "[PA04] Function selection A-1" to "_1_ _h: Invalid".(Note): When using Q17nCPUN, set "Servo amplifier parameter 23 (Optional function 1)"... More Details >>
- No:23567
- Release Date:2018/09/14 15:09
-
Minor error 197AH (Home position return zero not passed) occurs in the following case:"[St.1066] zero pass" is OFF when the re-movement to the home position ... More Details >>
- No:23560
- Release Date:2018/09/14 15:09
1-10 of Total 13