FAQ


FAQAbout Products
- FAQ > Controllers > Motion Controllers > MELSEC iQ-F Series
FAQ
Keyword Search
MELSEC iQ-F Series
FAQ within [ MELSEC iQ-F Series ]
-
Alarm E7 (Controller forced stop warning) occurs when an forced stop is executed by the Positioning module or the Simple Motion module. The following shows h... More Details >>
-
Servo motor rotation direction
To reflect the change, set "[PA14] Rotation direction selection/travel direction selection" and cycle the servo amplifier or execute a home position return a... More Details >>
-
No, execute "[Cd.5] Axis error reset" to cancel the error after eliminating the error cause. More Details >>
-
Set "[Pr.45] Home position address (72+150n, 73+150n)" of the basic parameters for home position return.Set by 2 words.The value will be reflected when PLC r... More Details >>
-
Linear and circular interpolation
No. To execute continuous positioning and continuous trajectory control, the same target axes and the same number of control axes must be specified in the po... More Details >>
-
Set "[Cd.6] Restart command" to "1". More Details >>
-
"M-code" is outputted to turn ON/OFF machine's solenoids or relays according to the start/end of the positioning operation. The following two modes are sele... More Details >>
-
No, there is no impact on the command speed.However, the actual acceleration/deceleration time are affected by the change. More Details >>
-
Set "[Pr.3] Movement amount per rotation" to "36000000(360.00000degree)", and "[Pr.4] Unit magnification" to "1".The same result is obtained by setting "3600... More Details >>
-
The following shows the setting value details.• 1 to 600: Positioning data No.• 7000 to 7004: Block start designation• 9001: Machine home position return• 90... More Details >>
1-10 of Total 29