FAQ


FAQAbout Products

- FAQ > Controllers > Motion Controllers > MELSEC iQ-R Series
FAQ
Keyword Search
MELSEC iQ-R Series
FAQ within [ MELSEC iQ-R Series ]
-
No, there is no impact on the command speed.However, the actual acceleration/deceleration time are affected by the change. More Details >>
-
The BUSY signal turns ON even when position control of movement amount "0" is executed.However, since the ON time is short, the ON status may not be detected... More Details >>
-
Alarm E7 (Controller forced stop warning) occurs when an forced stop is executed by the Positioning module or the Simple Motion module. The following shows h... More Details >>
-
Servo motor rotation direction
To reflect the change, set "[PA14] Rotation direction selection/travel direction selection" and cycle the servo amplifier or execute a home position return a... More Details >>
-
Speed change during JOG operation
Yes. The speed can be changed during JOG operation.Set the new speed with "[Cd.14] New speed value", and then set "[Cd.15] Speed change request" to "1". More Details >>
-
Set "[Pr.3] Movement amount per rotation" to "36000000(360.00000degree)", and "[Pr.4] Unit magnification" to "1".The same result is obtained by setting "3600... More Details >>
-
Change the direction with "[PA14] Rotation direction selection/travel direction selection". More Details >>
-
The following shows the procedure for changing the current value to a new value.(1) Write the new current value to "[Cd. 9] New current value".(2) Write "900... More Details >>
-
Set "[Cd.17] JOG speed" before starting the operation.When changing the speed during the operation, change it to the new speed with the speed change function. More Details >>
-
Set "[Cd.6] Restart command" to "1". More Details >>
1-10 of Total 44