FAQ


FAQAbout Products
FAQ
Keyword Search
FAQ within [ MOC ]
-
Because this relay derives the control power from input of the CT secondary current, when the input current falls below about 0.5 A for 2-phase input or abou... More Details >>
- No:23708
- Release Date:2018/09/19 17:16
-
The contact recovers automatically. More Details >>
- No:23717
- Release Date:2018/09/19 17:16
-
It operates on a root mean square value of a fundamental wave. More Details >>
- No:23710
- Release Date:2018/09/19 17:16
-
The viewpoint of the definite time factor characteristic graph
It means multiples of the settling value. For example, when a definite time factor operation settling value of a relay is 3 A, 1x is read as 3 A and 5x is re... More Details >>
- No:23705
- Release Date:2018/09/19 17:16
-
The prohibition position sets the maximum settling value. With the definite time current, all prohibition positions set 6 A, and with the instantaneous curre... More Details >>
- No:23714
- Release Date:2018/09/19 17:16
-
Overload tolerance of an over current relay is 200 A, 1 second. Adjust CT ratio and others not to input more than 200 A. More Details >>
- No:23711
- Release Date:2018/09/19 17:16
-
The operating time of the instantaneous factor operating characteristics
That is right. Standard JIS C 4602 defines it shall be 50ms or shorter when 200% of the settling value is input. More Details >>
- No:23706
- Release Date:2018/09/19 17:16
-
In steady state, it is 5.0 VA, and during operation, it is 6.0 VA. More Details >>
- No:23715
- Release Date:2018/09/19 17:16
-
In CT circuit, it is 5 A. More Details >>
- No:23713
- Release Date:2018/09/19 17:16
-
Direction of the current in the incident detection
It is possible. More Details >>
- No:23712
- Release Date:2018/09/19 17:16
1-10 of Total 13