FAQ


FAQAbout Products

- FAQ > Medium-voltage Power Distribution Products > Protection Relays
FAQ
Keyword Search
FAQ within [ Protection Relays ]
-
It is required that the resistance is lower than 5 ohm for a go and return length using sealed cables. The high voltage receiving facility rule defines “The ... More Details >>
- No:23720
- Release Date:2018/09/19 17:16
- Category: Protection Relays - MELPRO-A Series , MDG
-
A momentary power interruption is not detectable. More Details >>
- No:23732
- Release Date:2018/09/19 17:16
- Category: Protection Relays - MELPRO-A Series , MUV
-
Direction of the current in the incident detection
It is possible. More Details >>
- No:23712
- Release Date:2018/09/19 17:16
- Category: Protection Relays - MELPRO-A Series , MOC
-
It recovers without retaining. More Details >>
- No:23723
- Release Date:2018/09/19 17:16
- Category: Protection Relays - MELPRO-A Series , MDG
-
It operates on a root mean square value of a fundamental wave. More Details >>
- No:23710
- Release Date:2018/09/19 17:16
- Category: Protection Relays - MELPRO-A Series , MOC
-
Because when an undervoltage is detected, b contact will be closed, if power supply (P1-P2) is lost, the contact is retained. More Details >>
- No:23735
- Release Date:2018/09/19 17:16
- Update:2018/09/20 14:58
- Category: Protection Relays - MELPRO-A Series , MUV
-
The contact recovers automatically. More Details >>
- No:23717
- Release Date:2018/09/19 17:16
- Category: Protection Relays - MELPRO-A Series , MOC
-
The contact recovers automatically. More Details >>
- No:23736
- Release Date:2018/09/19 17:16
- Category: Protection Relays - MELPRO-A Series , MUV
-
Input from the primary side by combining with a peripheral device (ZCT). In Standard JIS C 4601, performance warranty is covered for combination of periphera... More Details >>
- No:23728
- Release Date:2018/09/19 17:16
- Category: Protection Relays - MELPRO-A Series , MGR
-
That is described as below. (1) By laying ZCTs for two feeders having different loads, detected by one earth fault directional relay. In this case, it i... More Details >>
- No:23724
- Release Date:2018/09/19 17:16
- Update:2018/09/20 14:23
- Category: Protection Relays - MELPRO-A Series , MDG
1-10 of Total 36