FAQ
FAQAbout Products
FAQ
Keyword Search
FAQ within [ MGR ]
1-5 of Total 5
-
It is impossible. It is required to combine with MZT type ZCT dedicated for our products. More Details >>
- No:23729
- Release Date:2018/09/19 17:16
-
It is impossible. Because the type is to detect by ZCT in an ungrounded system, the sensitivity becomes very high. More Details >>
- No:23727
- Release Date:2018/09/19 17:16
-
It is required that the resistance is lower than 5 ohm for a go and return length using sealed cables. The high voltage receiving facility rule defines “The ... More Details >>
- No:23730
- Release Date:2018/09/19 17:16
-
That is described as below. (1) By laying ZCTs for two feeders having different loads, detected by one earth fault directional relay. In this case, it i... More Details >>
- No:23726
- Release Date:2018/09/19 17:16
- Update:2018/09/20 13:26
-
Input from the primary side by combining with a peripheral device (ZCT). In Standard JIS C 4601, performance warranty is covered for combination of periphera... More Details >>
- No:23728
- Release Date:2018/09/19 17:16
1-5 of Total 5