FAQ
FAQAbout Products
- FAQ > Drive Products > Geared Motors > Geared Motors Right angle shaft type > About the AC 480V brake power supply specification
FAQ
About the AC 480V brake power supply specification
Please explain about the AC 480V brake power supply specification.
Answer
In the standard specification, we do not manufacture the brake power supply 480V specification.
The motor power supply 480V specification products are shipped with brake power supply 400/400/440V 50/60/60Hz on separate turn-off connecting method.
Please wire with a power supply different from the motor.
The motor power supply 480V specification products are shipped with brake power supply 400/400/440V 50/60/60Hz on separate turn-off connecting method.
Please wire with a power supply different from the motor.
- Product Name
- Geared Motors
- Series
- Geared Motors Parallel shaft type, Geared Motors Right angle shaft type
May I have your opinion?
Related FAQ
- About the correspondence of the high efficiency motor (IE3) of 380V 50Hz specifications
- Overseas support
- Range of possible frequencies that can be used when operating oil lubricated models with the inverter drive
- About cautions when shipping geared motors to China
- About satisfying Korea's high-efficiency specifications