Start main contents

  • Font Size
  • S
  • M
  • L

Questions

  • No : 20767
  • Release Date : 2018/08/21 16:10
  • Update : 2018/09/04 17:20
  • Print

About supporting high-efficiency standards in the U.S. for geared motors

Please explain about whether geared motors are also subject to high-efficiency standards when exported to the United States.
Category : 

Answer

EISA : Energy Independence Security Act (NEMA MG1-12-12) was enacted in June 2016, and the regulation standards of the United States became NEMA Premium (IE3), and geared motors were also covered.
Product Name
Geared Motors
Series
Geared Motors Parallel shaft type, Geared Motors Right angle shaft type, S-PM Geared Motors Parallel shaft type, S-PM Geared Motors Right angle shaft type
Did you solve your question?

If it is not resolved please ask from here.

Contact Us

May I have your opinion?