Start main contents

  • Font Size
  • S
  • M
  • L

Questions

  • No : 20769
  • Release Date : 2018/08/21 16:10
  • Update : 2018/09/04 14:16
  • Print

About complying with EN standard

Answer

EN standard is a unified standard concerning safety in Europe, takes precedence over the regulations and standards of each European countries. The manufacturer decides that their products satisfy EN standard, and as proof of it, pastes CE mark on their products.

Geared motors comform to the Low Voltage Directive.
We will issue EU declaration of conformity as EN standard compliant product, so please contact us as necessary.
In addition, when exporting 0.75kW or more motor to Europe, a continuous rating motor and a motor with S3 80% ED or higher require a high efficiency motor with IE2 or higher.
Product Name
Geared Motors
Series
Geared Motors Parallel shaft type, Geared Motors Right angle shaft type, S-PM Geared Motors Parallel shaft type, S-PM Geared Motors Right angle shaft type
Did you solve your question?

If it is not resolved please ask from here.

Contact Us

May I have your opinion?