Start main contents

  • Font Size
  • S
  • M
  • L

Questions

  • No : 20770
  • Release Date : 2018/08/21 16:10
  • Update : 2018/09/03 17:15
  • Print

About China CCC certification

Has the GM-J2 series received CCC certification?
Category : 

Answer

We have not acquired China's CCC certification for the GM-J2 series.
"Small-power motors" are among the products covered by China's CCC certifications (GB12350-2009), these are motors of 1.1kW or lower. The GM-S, D, SHY, and SSY series have been certified for the 0.1 to 0.75kW range.
Product Name
Geared Motors
Series
Geared Motors Parallel shaft type, Geared Motors Right angle shaft type
Did you solve your question?

If it is not resolved please ask from here.

Contact Us

May I have your opinion?