Start main contents

Factory Automation

FAQ

Factory Automation

FAQAbout Products

  • Font Size
  • S
  • M
  • L
  • No : 22153
  • Release Date : 2018/08/27 16:41
  • Update : 2020/04/10 15:56
  • Print

The operating/storage temperature and humidity

What is the operating/storage temperature and humidity?
Category : 

Answer

Storage temperature range: -25 °C to +75 °C
Operating temperature range: -5 °C to +55 °C (Average: 35 °C or lower)
Operating humidity range: 0% to 85% and no condensation
Product Name
Electronic Multi-Measuring Instrument
Series
ME96SS series

May I have your opinion?

Please provide your feedback below. This is for feedback only. You will not receive a response.

Inquiries