Start main contents

  • Font Size
  • S
  • M
  • L

Questions

  • No : 22161
  • Release Date : 2018/08/27 16:41
  • Update : 2020/04/10 16:14
  • Print

Power supply upon setting (ME96SS series).

Is it necessary to prepare the power supply at the time of setting?
Category : 

Answer

It is necessary to supply an auxiliary power.
As for an auxiliary power supply, you can use 50 Hz or 60 Hz from 100 VAC to 240 VAC and from 100 VDC to 240 VDC.
Please connect an auxiliary power supply to a MA/MB terminal. In case of 100 VDC, please connect a positive side to a MA terminal.
Product Name
Electronic Multi-Measuring Instrument
Series
ME96SS series
Did you solve your question?

If it is not resolved please ask from here.

Contact Us

May I have your opinion?