FAQ


FAQAbout Products
- FAQ > Controllers > Motion Controllers > MELSEC-Q Series > Positioning Modules > QD74MH
FAQ
Keyword Search
FAQ within [ QD74MH ]
-
Error 108 (Start not possible) occurs when a start is requested while a stop signal is ON.Check the "[Md.26] Axis operation status".If "20: Servo amplifier ... More Details >>
- No:23613
- Release Date:2018/09/14 15:09
-
Error1201 (HPR data incorrect) occurs when the backup data for absolute position restoration is lost.Execute the machine home position return after checking ... More Details >>
- No:23604
- Release Date:2018/09/14 15:09
-
Change the direction with "[PA14] Rotation direction selection/travel direction selection". More Details >>
- No:23587
- Release Date:2018/09/14 15:09
-
The BUSY signal turns ON even when position control of movement amount "0" is executed.However, since the ON time is short, the ON status may not be detected... More Details >>
- No:23612
- Release Date:2018/09/14 15:09
-
Servo motor rotation direction
To reflect the change, set "[PA14] Rotation direction selection/travel direction selection" and cycle the servo amplifier or execute a home position return a... More Details >>
- No:23620
- Release Date:2018/09/14 15:09
-
No, there is no impact on the command speed.However, the actual acceleration/deceleration time are affected by the change. More Details >>
- No:23595
- Release Date:2018/09/14 15:09
-
Set "[Pr.45] Home position address (72+150n, 73+150n)" of the basic parameters for home position return.Set by 2 words.The value will be reflected when PLC r... More Details >>
- No:23599
- Release Date:2018/09/14 15:09
-
Set "[PA04] Function selection A-1" to "_1_ _h: Invalid". More Details >>
- No:23610
- Release Date:2018/09/14 15:09
-
The torque limit value can be changed regardless of JOG operation status.Set the new torque limit value with "[Cd.22] New torque value/forward new torque val... More Details >>
- No:23609
- Release Date:2018/09/14 15:09
-
Error 2035 (Command frequency error) occurs when the servo amplifier detects a command frequency error. (1) When the command from the controller is the permi... More Details >>
- No:23616
- Release Date:2018/09/14 15:09
1-10 of Total 11