FAQ


FAQAbout Products

- FAQ > Controllers > Programmable Controllers MELSEC > MELSEC iQ-F Series > High-Speed Counter > Regarding the number of available channels of the built-in high speeed counters.
FAQ
Regarding the number of available channels of the built-in high speeed counters.
What is the maximum number of channels available for the FX5 CPU unit's built-in high-speed counter?
Answer
The high-speed counter supports 1-phase 1-input, 1-phase 2-input, 2-phase 2-input.
The built-in counter in the CPU module can input up to 8ch.
The built-in counter in the CPU module can input up to 8ch.
However, the maximum response frequency varies depending on the type and number of CPU units. For details, see the manual below.
MELSEC iQ-F FX5 User's Manual (Application)
- FX5U/FX5UC CPU module (32 points):
200kHz 6ch,10kHz 2ch Total 8ch
- FX5U CPU module (64/80 points), FX5UC CPU module(64/96 points):200kHz 8ch
MELSEC iQ-F FX5 User's Manual (Application)
- FX5U/FX5UC CPU module (32 points):
200kHz 6ch,10kHz 2ch Total 8ch
- FX5U CPU module (64/80 points), FX5UC CPU module(64/96 points):200kHz 8ch
- Product Name
- FX5U, FX5UC, FX5UJ, FX5S
- Product Category
- CPU Module, High-Speed Counter
- Series
- MELSEC iQ-F Series