Start main contents

Factory Automation

  • Font Size
  • S
  • M
  • L

Questions

  • No : 22310
  • Release Date : 2018/08/30 13:55
  • Print

Regarding the maximum number of high-speed counters which can be used

Answer

The high-speed counter supports 1-phase 1-input, 1-phase 2-input, 2-phase 2-input.
The built-in counter in the CPU module can input up to 8ch.
However, in the case of 32 point type CPU module, the maximum response frequency differs depending on the channel.
- FX5U/FX5UC CPU module (32 points):
  200kHz 6ch,10kHz 2ch Total 8ch
- FX5U CPU module (64/80 points)、FX5UC CPU module(64/96 points):
 200kHz 8ch
Product Name
FX5U, FX5UC
Product Category
CPU Module, High-Speed Counter
Series
MELSEC iQ-F Series
Did you solve your question?

If it is not resolved please ask from here.

Contact Us

May I have your opinion?