FAQ


FAQAbout Products
- FAQ > Controllers > Motion Controllers > MELSEC-L Series > Simple Motion Modules > LD77MS > Servo status
FAQ
Servo status
Can I check the servo status with the Simple Motion module or the positioning module?
- Category :
-
- FAQ > Controllers > Motion Controllers > MELSEC-Q Series > Simple Motion Modules > QD77MS
- FAQ > Controllers > Motion Controllers > MELSEC-Q Series > Simple Motion Modules > QD77GF
- FAQ > Controllers > Motion Controllers > MELSEC-L Series > Simple Motion Modules > LD77MS
- FAQ > Controllers > Motion Controllers > MELSEC-L Series > Simple Motion Modules > LD77MH
- FAQ > Controllers > Motion Controllers > MELSEC-Q Series > Positioning Modules > QD75MH
- FAQ > Controllers > Motion Controllers > MELSEC-Q Series > Positioning Modules > QD75M
Answer
Yes. You can check the servo status through the following monitor data.
• "[Md.108] Servo status 1"
• "[Md.125] Servo status 3" (QD77MS, LD77MS, LD77MH)
• "[Md.108] Servo status 1"
• "[Md.125] Servo status 3" (QD77MS, LD77MS, LD77MH)
• "[Md.126] Servo status 4" (QD77MS, LD77MS)
• "[Md.127] Servo status 5" (QD77MS)
• "[Md.500] Servo status 7" (QD77MS, LD77MS)
• "[Md.500] Servo status 7" (QD77MS, LD77MS)
- Product Name
- Simple Motion module/Positioning module
- Series
- MELSEC-Q, MELSEC-L