FAQ


FAQAbout Products
- FAQ > Controllers > Programmable Controllers MELSEC > MELSEC-F Series
FAQ
Keyword Search
FAQ within [ MELSEC-F Series ]
-
Deleting all programs and data from the memory
Data can be cleared from GX Developer or GX Works2. [Online]→Select all [PLC memory], [Data device], and [Bit device.] on the Clear PLC memory window, and e... More Details >>
- No:22269
- Release Date:2018/08/30 13:48
- Category: MELSEC-F Series , Engineering Software , Main Unit
-
The "S/S" terminal is used to switch the input type (sink input and source input). For the source input, connect the "S/S" terminal to the "0V" terminal, a... More Details >>
- No:22255
- Release Date:2018/08/30 13:48
- Category: MELSEC-F Series , Main Unit , I/O Extension
-
Thecomment may not have been written tothe programmable controller. Or, the comment display setting may be required on the GX Works2 side. [Writing a com... More Details >>
- No:24681
- Release Date:2019/02/22 11:40
- Update:2019/02/22 14:15
- Category: MELSEC-F Series , Engineering Software , Main Unit
-
M8029 (Instruction execution complete flag) is shared with multiple instructions. To obtain an execution completion result of a specific instruction, insert... More Details >>
- No:24775
- Release Date:2019/02/27 15:34
- Category: MELSEC-F Series , Network related products , Main Unit
-
How to install a battery to FX3G/FX3GC series
The FX3U-32BL can be installed to the FX3G/FX3GC series. After installation, select [Battery Mode: Use the battery] on the FX parameter window of GX Develop... More Details >>
- No:22271
- Release Date:2018/08/30 13:48
- Category: MELSEC-F Series , Main Unit , Accessories
-
Latch (backup) areas in the data register (D) and extended register (R) of the FX3U/FX3UC series
D200 to D7999 and R0 to R32767 can be latched. D200 to D511 can be set as non-latch areas in parameters. For details on the parameter setting, refer to the... More Details >>
- No:24699
- Release Date:2019/02/27 08:58
- Category: MELSEC-F Series , Engineering Software , Main Unit
-
Using a specified bit (on/off) of a word device (D) as a condition for a contact
In the FX3U/FX3UC series, a bit in a word device can be specified. It can be specified by "Word device (D only) + Decimal point + Bit position (0 to F)". A... More Details >>
- No:22261
- Release Date:2018/08/30 13:48
- Category: MELSEC-F Series , Engineering Software , Main Unit
-
Keyword protection of the MELSEC-F series
The keyword protection cannot be forcibly reset. Since only the keyword that has been registered by theuser is acceptable, please take measures to ensure th... More Details >>
- No:24784
- Release Date:2019/02/27 16:27
- Category: MELSEC-F Series , Engineering Software , Main Unit
-
Turning on/off a specified bit of a word device (D) using a simple program
In the FX programmable controllers (FX3U/FX3UC series), a bit in a word device can be specified in a program. It can be specified as "word device (D only) + ... More Details >>
- No:25011
- Release Date:2019/04/23 11:13
- Category: MELSEC-F Series , Engineering Software , Main Unit
-
How to wire the 24V DC power supply for sensors
Connect the "0V (-)" terminal of the external 24V DC power supply to the "COM" terminal (- side of the built-in power supply), one of the input terminals of ... More Details >>
- No:22281
- Release Date:2018/08/30 13:48
- Category: MELSEC-F Series , Main Unit
1-10 of Total 198