FAQ


FAQAbout Products
- FAQ > Drive Products > AC Servos-MELSERVO > MELSERVO-JE
FAQ
Keyword Search
FAQ within [ MELSERVO-JE ]
-
What are power running and regeneration?
The power running is the status that the servo amplifier is supplying the power to the servo motor when the servo motor drives the load. (Example) When the s... More Details >>
- No:23626
- Release Date:2018/09/14 15:10
-
The one-touch tuning does not require the response level setting also. Outlines of one-touch tuning and auto tuning are as follows: One-touch tuning: You can... More Details >>
- No:23629
- Release Date:2018/09/14 15:10
-
Depending on each cable. Refer to each SSCNET III/H compatible servo amplifier instruction manual. More Details >>
- No:23652
- Release Date:2018/09/14 15:10
-
Encoder resolution during J3 compatibility mode
18 bits (262,144 pulses/rev.) The encoder resolution of HG series servo motor in J4 mode is 22 bits (4,194,304 pulses/rev). For details of J3 compatibility m... More Details >>
- No:23630
- Release Date:2018/09/14 15:10
-
Wrong connection of servo amplifier power supply
The system is probably malfunctioning and is in dangerous condition. Do not use it. For repair, contact your local sales office. More Details >>
- No:23623
- Release Date:2018/09/14 15:10
-
Thickness of coating and length of cable provided More Details >>
- No:23651
- Release Date:2018/09/14 15:10
-
The alarm E7 occurs when the forced stop signal of the servo system controller is enabled. Ensure the safety and cancel the forced stop signal of the control... More Details >>
- No:23647
- Release Date:2018/09/14 15:10
-
Changing multiplication of analog torque command
Yes, it is. For MR-J4-A/MR-J3-A, set by [Pr. PC13]. As the initial value (100.0%), the maximum torque is generated at ±8 V. To generate the maximum torque a... More Details >>
- No:23628
- Release Date:2018/09/14 15:10
-
The servo amplifier has the motor-less operation function. Without connecting the servo motor, output signals or status display can be provided in response t... More Details >>
- No:23641
- Release Date:2018/09/14 15:10
-
Servo motor does not rotate when the command pulse is input.
The pulse train form outputted with the controller and the setting of servo amplifier (command pulse input form) may differ. Check the parameter settings. (M... More Details >>
- No:23631
- Release Date:2018/09/14 15:10
1-10 of Total 16