FAQ
FAQAbout Products
- FAQ > Drive Products > AC Servos-MELSERVO > MELSERVO Others
FAQ
Keyword Search
FAQ within [ MELSERVO Others ]
1-6 of Total 6
-
Servo motor does not rotate when the command pulse is input.
The pulse train form outputted with the controller and the setting of servo amplifier (command pulse input form) may differ. Check the parameter settings. (M... More Details >>
- No:23631
- Release Date:2018/09/14 15:10
-
Difference between the current command and torque
The “current command” is the command value for the current control (torque control) and the “torque” is the feedback value controlled by the current control ... More Details >>
- No:23624
- Release Date:2018/09/14 15:10
-
What are power running and regeneration?
The power running is the status that the servo amplifier is supplying the power to the servo motor when the servo motor drives the load. (Example) When the s... More Details >>
- No:23626
- Release Date:2018/09/14 15:10
-
Changing multiplication of analog torque command
Yes, it is. For MR-J4-A/MR-J3-A, set by [Pr. PC13]. As the initial value (100.0%), the maximum torque is generated at ±8 V. To generate the maximum torque a... More Details >>
- No:23628
- Release Date:2018/09/14 15:10
-
For the long wiring (50 m to 100 m) between the servo amplifier and servo motor, there are some precautions (encoder cable, etc.) to note. The wiring is not... More Details >>
- No:23632
- Release Date:2018/09/14 15:10
-
Total capacity of servo amplifier to be connected to power regeneration common converter
Select the total capacity of the servo amplifier to be connected. For selecting combination of FR-CV power regeneration common converter and servo amplifier ... More Details >>
- No:23627
- Release Date:2018/09/14 15:10
1-6 of Total 6