FAQ
FAQAbout Products
- FAQ > Drive Products > AC Servos-MELSERVO > MELSERVO-J3
FAQ
Keyword Search
FAQ within [ MELSERVO-J3 ]
-
Servo motor does not rotate when the command pulse is input.
The pulse train form outputted with the controller and the setting of servo amplifier (command pulse input form) may differ. Check the parameter settings. (M... More Details >>
- No:23631
- Release Date:2018/09/14 15:10
-
Parameter group is not displayed.
Some parameters are write-protected. (MR-J4/MR-J3: PA19)The parameter to be displayed is determined by the setting value of this parameter. Do as follows for... More Details >>
- No:23657
- Release Date:2018/09/14 15:10
-
Difference between the current command and torque
The “current command” is the command value for the current control (torque control) and the “torque” is the feedback value controlled by the current control ... More Details >>
- No:23624
- Release Date:2018/09/14 15:10
-
Servo amplifier software version
Using MR Configurator2, you can check “servo amplifier software number” in [System Configuration] on [Diagnosis] menu. The last characters mean the servo amp... More Details >>
- No:23638
- Release Date:2018/09/14 15:10
-
The servo amplifier has the motor-less operation function. Without connecting the servo motor, output signals or status display can be provided in response t... More Details >>
- No:23641
- Release Date:2018/09/14 15:10
-
Using MR Configurator2, you can perform the positioning operation when there is no command from the controller. You can perform the operation specifying the ... More Details >>
- No:23640
- Release Date:2018/09/14 15:10
-
What are power running and regeneration?
The power running is the status that the servo amplifier is supplying the power to the servo motor when the servo motor drives the load. (Example) When the s... More Details >>
- No:23626
- Release Date:2018/09/14 15:10
-
Using MR Configurator2, you can switch the output signals on/off forcibly independently of the servo status. This function is used for output signal wiring c... More Details >>
- No:23639
- Release Date:2018/09/14 15:10
-
Changing multiplication of analog torque command
Yes, it is. For MR-J4-A/MR-J3-A, set by [Pr. PC13]. As the initial value (100.0%), the maximum torque is generated at ±8 V. To generate the maximum torque a... More Details >>
- No:23628
- Release Date:2018/09/14 15:10
-
For the long wiring (50 m to 100 m) between the servo amplifier and servo motor, there are some precautions (encoder cable, etc.) to note. The wiring is not... More Details >>
- No:23632
- Release Date:2018/09/14 15:10
1-10 of Total 12