FAQ
FAQAbout Products
- FAQ > Controllers > Motion Controllers > MELSEC iQ-R Series > Simple Motion Modules > RD77MS
FAQ
Keyword Search
FAQ within [ RD77MS ]
-
Alarm E7 (Controller forced stop warning) occurs when an forced stop is executed by the Positioning module or the Simple Motion module. The following shows h... More Details >>
- No:23607
- Release Date:2018/09/14 15:09
-
"M-code" is outputted to turn ON/OFF machine's solenoids or relays according to the start/end of the positioning operation. The following two modes are sele... More Details >>
- No:23596
- Release Date:2018/09/14 15:09
-
Servo motor rotation direction
To reflect the change, set "[PA14] Rotation direction selection/travel direction selection" and cycle the servo amplifier or execute a home position return a... More Details >>
- No:23620
- Release Date:2018/09/14 15:09
-
It depends on the setting of servo parameter "[PA03] Absolute position detection system" whether the HPR request flag ("[Md.31] Status": b3) turns ON or not.... More Details >>
- No:23618
- Release Date:2018/09/14 15:09
-
It depends on the servo error.Some can be cleared by "[Cd.5] Axis error reset" but the other cannot unless the servo amplifier's power is turned OFF.Refer to... More Details >>
- No:23584
- Release Date:2018/09/14 15:09
-
No, there is no impact on the command speed.However, the actual acceleration/deceleration time are affected by the change. More Details >>
- No:23595
- Release Date:2018/09/14 15:09
-
Set "[PA04] Function selection A-1" to "_1_ _h: Invalid". More Details >>
- No:23610
- Release Date:2018/09/14 15:09
-
Set "[Cd.17] JOG speed" before starting the operation.When changing the speed during the operation, change it to the new speed with the speed change function. More Details >>
- No:23581
- Release Date:2018/09/14 15:09
-
Set "[Cd.6] Restart command" to "1". More Details >>
- No:23619
- Release Date:2018/09/14 15:09
-
The torque limit value can be changed regardless of JOG operation status.Set the new torque limit value with "[Cd.22] New torque value/forward new torque val... More Details >>
- No:23609
- Release Date:2018/09/14 15:09
1-10 of Total 30