Start main contents

Factory Automation

FAQ

Factory Automation

FAQAbout Products

FAQ within [ RD77GF ]

1-10 of Total 29

prev 1 / 3page next
  • Alarm E7

    Alarm E7 (Controller forced stop warning) occurs when an forced stop is executed by the Positioning module or the Simple Motion module. The following shows h... More Details >>

    • No:23607
    • Release Date:2018/09/14 15:09
  • M-code

    "M-code" is outputted to turn ON/OFF machine's solenoids or relays according to the start/end of the positioning operation. The following two modes are sele... More Details >>

    • No:23596
    • Release Date:2018/09/14 15:09
  • Servo motor rotation direction

    To reflect the change, set "[PA14] Rotation direction selection/travel direction selection" and cycle the servo amplifier or execute a home position return a... More Details >>

    • No:23620
    • Release Date:2018/09/14 15:09
  • HPR request flag

    It depends on the setting of servo parameter "[PA03] Absolute position detection system" whether the HPR request flag ("[Md.31] Status": b3) turns ON or not.... More Details >>

    • No:23618
    • Release Date:2018/09/14 15:09
  • Axis error reset

    It depends on the servo error.Some can be cleared by "[Cd.5] Axis error reset" but the other cannot unless the servo amplifier's power is turned OFF.Refer to... More Details >>

    • No:23584
    • Release Date:2018/09/14 15:09
  • Speed limit value

    No, there is no impact on the command speed.However, the actual acceleration/deceleration time are affected by the change. More Details >>

    • No:23595
    • Release Date:2018/09/14 15:09
  • Servo amplifier forced stop

    Set "[PA04] Function selection A-1" to "_1_ _h: Invalid". More Details >>

    • No:23610
    • Release Date:2018/09/14 15:09
  • Restart

    Set "[Cd.6] Restart command" to "1". More Details >>

    • No:23619
    • Release Date:2018/09/14 15:09
  • Linear and circular interpolation

    No. To execute continuous positioning and continuous trajectory control, the same target axes and the same number of control axes must be specified in the po... More Details >>

    • No:23582
    • Release Date:2018/09/14 15:09
  • JOG speed

    Set "[Cd.17] JOG speed" before starting the operation.When changing the speed during the operation, change it to the new speed with the speed change function. More Details >>

    • No:23581
    • Release Date:2018/09/14 15:09

1-10 of Total 29

Inquiries