Start main contents

  • Font Size
  • S
  • M
  • L

Questions

  • No : 22467
  • Release Date : 2018/09/03 17:28
  • Print

Accessories of the MELSEC iQ-R series 40-pin connector type module

Is a connector provided with a MELSEC iQ-R series 40-pin connector type module?
Category : 

Answer

No connector is provided with the module. Separately prepare any of the following connectors.
A6CON1: Soldering type 32-point connector (40-pin connector)
A6CON2: Crimp contact type 32-point connector (40-pin connector)
A6CON3: Flat cable pressure welding type 32-point connector (40-pin connector)
A6CON4: Soldering type 32-point connector (40-pin connector, cable connectable in bidirection)
Product Name
MELSEC iQ-R Series
Series
MELSEC iQ-R Series
Did you solve your question?

If it is not resolved please ask from here.

Contact Us

May I have your opinion?