- No : 22312
- Release Date : 2018/08/30 13:55
-
Print
Regarding the frequency of high-speed counters in FX5U/FX5UC CPU module
Which frequencies can be used for the high-speed counters?
- Category :
-
Answer
The maximum frequency is 200kHz. (100kHz for 2 phast 2 input 2 edge mode,
50kHz for 4 edge mode )
- Product Name
- FX5U, FX5UC
- Product Category
- CPU Module, High-Speed Counter
- Series
- MELSEC iQ-F Series