FAQ


FAQAbout Products

- FAQ > Controllers > Motion Controllers > MELSEC-L Series > Simple Motion Modules > LD77MH > Linear and circular interpolation
FAQ
Linear and circular interpolation
Is it possible to continuously execute circular interpolation from 3-axis linear interpolation?
- Category :
-
- FAQ > Controllers > Motion Controllers > MELSEC iQ-R Series > Simple Motion Modules > RD77MS
- FAQ > Controllers > Motion Controllers > MELSEC iQ-R Series > Simple Motion Modules > RD77GF
- FAQ > Controllers > Motion Controllers > MELSEC iQ-F Series > Simple Motion Modules > FX5SSC
- FAQ > Controllers > Motion Controllers > MELSEC-Q Series > Simple Motion Modules > QD77MS
- FAQ > Controllers > Motion Controllers > MELSEC-Q Series > Simple Motion Modules > QD77GF
- FAQ > Controllers > Motion Controllers > MELSEC-L Series > Simple Motion Modules > LD77MS
- FAQ > Controllers > Motion Controllers > MELSEC-L Series > Simple Motion Modules > LD77MH
- FAQ > Controllers > Motion Controllers > MELSEC-Q Series > Positioning Modules > QD75MH
- FAQ > Controllers > Motion Controllers > MELSEC-Q Series > Positioning Modules > QD75M
Answer
No. To execute continuous positioning and continuous trajectory control, the same target axes and the same number of control axes must be specified in the positioning data.
Continuous operation from 2-axis linear interpolation to circular interpolation is possible since the same control axes can be specified.
Continuous operation from 2-axis linear interpolation to circular interpolation is possible since the same control axes can be specified.
- Product Name
- Simple Motion module/
Positioning module
- Series
- MELSEC iQ-R
MELSEC iQ-F
MELSEC-Q
MELSEC-L