FAQ


FAQAbout Products
- FAQ > Human Machine Interfaces > Human Machine Interfaces MELHMI-GOT > GOT1000 Series
FAQ
Keyword Search
FAQ within [ GOT1000 Series ]
-
Nothing is displayed in screen saver mode. More Details >>
- No:23500
- Release Date:2018/09/14 15:06
- Update:2025/10/09 18:40
- Category: GOT2000 Series , GOT1000 Series , GT27 , GT25 , GT21 , GT15 , GT16 , GT11 , GT10 , GT14 , GOT3000 Series , GT37
-
The first digit of IP67F indicates the level of protection against dust (ingress of solid objects). IP6□ indicates the dustproof type (a wire of 1.0 mm in d... More Details >>
- No:23537
- Release Date:2018/09/14 15:07
- Update:2018/10/04 13:29
- Category: GOT2000 Series , GT27 , GT25 , GT21 , GT15 , GT16 , GT11 , GT10 , GT14 , GT25 Rugged
-
Specifying the display in screen saver mode
You cannot specify the display in screen saver mode. Nothing is displayed in screen saver mode. More Details >>
- No:23501
- Release Date:2018/09/14 15:06
- Update:2025/10/09 18:40
- Category: GOT2000 Series , GOT1000 Series , GT27 , GT25 , GT21 , GT15 , GT16 , GT11 , GT10 , GT14 , GOT3000 Series , GT37
-
Utilizing screen data of the GOT2000 series for the GOT1000 series
The screen data of the GOT2000 series created in GT Designer3 (GOT2000) cannot be converted to screen data of the GOT1000 series editable in GT Designer3 (GO... More Details >>
- No:23420
- Release Date:2018/09/14 15:06
- Update:2018/09/26 16:36
- Category: GOT2000 Series , GOT1000 Series , Engineering Software , GT27 , GT25 , GT21 , GT15 , GT16 , GT11 , GT10 , GT14
-
Converting a logging file (binary format) to a CSV file
The following methods can be used to convert binary format logging files (*.G3L, *.G2L, or *.G1L) to CSV format. 1. Conversion using the GOT utility functio... More Details >>
- No:45277
- Release Date:2025/10/22 17:11
- Category: GOT3000 Series , GOT2000 Series , GOT1000 Series , GT SoftGOT , GT27 , GT25 , GT21 , GT15 , GT16 , GT11 , GT10 , GT14 , SoftGOT2000 , SoftGOT1000 , GT37 , SoftGOT3000
-
Specifying the display position of the key window
Specify the display position of the key window in the screen design software as follows. ◆ GT Designer3 (GOT3000) Version 1, GT Designer3 (GOT2000) Version ... More Details >>
- No:45299
- Release Date:2025/10/22 17:13
- Category: GOT1000 Series , GOT2000 Series , GT SoftGOT , Engineering Software , GT27 , GT25 , GT21 , GT15 , GT16 , GT11 , GT10 , GT14 , SoftGOT2000 , HMI/GOT Screen Design Software , SoftGOT1000 , GOT3000 Series , GT37 , SoftGOT3000
-
How to display integer values written to the PLC as real numbers (with decimal points) on the GOT
Use the automatic decimal place adjustment function to display the integer value written to the PLC as a real number on the numerical display on the GOT. Co... More Details >>
- No:45291
- Release Date:2025/10/22 17:12
- Category: GOT2000 Series , GOT1000 Series , GT SoftGOT , Engineering Software , GT27 , GT25 , GT21 , GT15 , GT16 , GT11 , GT10 , GT14 , SoftGOT2000 , HMI/GOT Screen Design Software , SoftGOT1000 , GOT3000 Series , GT37 , SoftGOT3000
-
Unable to input by touching the key window
If input by touching the key window is not possible, check the display settings of the cursor. Even if the key window is displayed, input is not possible if... More Details >>
- No:45271
- Release Date:2025/10/22 17:10
- Category: GOT1000 Series , GOT2000 Series , GT SoftGOT , Engineering Software , GT27 , GT25 , GT21 , GT15 , GT16 , GT11 , GT10 , GT14 , SoftGOT2000 , HMI/GOT Screen Design Software , SoftGOT1000 , GOT3000 Series , GT37 , SoftGOT3000
-
How to control GOT buzzer from the PLC
The GOT buzzer can be controlled from the PLC. Use the system information (read device). • Buzzer Three-shot Output signal (System signal 1-1.b8) • Buzzer... More Details >>
- No:45247
- Release Date:2025/10/23 10:54
- Category: GOT2000 Series , GOT1000 Series , GT SoftGOT , Engineering Software , GT27 , GT25 , GT21 , GT15 , GT16 , GT11 , GT10 , GT14 , SoftGOT2000 , HMI/GOT Screen Design Software , SoftGOT1000 , GOT3000 Series , GT37 , SoftGOT3000
-
If the window screen does not display, confirm the following. • The screen switching device for the window screen to be used is set in the screen design sof... More Details >>
- No:45238
- Release Date:2025/10/22 16:51
- Category: GOT1000 Series , GOT2000 Series , GT SoftGOT , GT27 , GT25 , GT21 , GT15 , GT16 , GT11 , GT10 , GT14 , SoftGOT2000 , SoftGOT1000 , GOT3000 Series , GT37 , SoftGOT3000
1-10 of Total 17