FAQ
FAQAbout Products
- FAQ > Human Machine Interfaces > Human-Machine Interfaces(HMIs)-GOT > Engineering Software
FAQ
Keyword Search
Engineering Software
FAQ within [ Engineering Software ]
1-8 of Total 8
-
Sample project (sample design data) for GOT2000
Sample projects (sample design data) for the GOT2000 series are supplied with GT Works3 (GOT2000) Version 1.100E or later. The sample projects are stored in ... More Details >>
- No:23511
- Release Date:2018/09/14 15:06
- Category: GOT2000 Series , GT27 , GT25 , GT21 , HMI/GOT Screen Design Software
-
Support of GT Converter2 by the GOT2000 series
◆ GT Converter2 Version 3.12N or earlier It does not support the GOT2000 series. To use the project data for GOT800 or other series with the GOT2000 series, ... More Details >>
- No:23514
- Release Date:2018/09/14 15:06
- Category: GOT2000 Series , GT27 , GT25 , GT21 , Converter
-
Upgrading the screen design software for the GOT2000 series
Download the latest version of GT Designer3 (GOT2000) from the download section for the GOT on the Mitsubishi Electric FA Global Website. Download the help ... More Details >>
- No:23510
- Release Date:2018/09/14 15:06
- Update:2018/09/25 17:25
- Category: GOT2000 Series , GT27 , GT25 , GT21 , HMI/GOT Screen Design Software
-
Support of GT Designer2 by the GOT2000 series
You cannot create a project data for the GOT2000 series using GT Designer2. Use GT Designer3 (GOT2000) instead. More Details >>
- No:23515
- Release Date:2018/09/14 15:06
- Category: GOT2000 Series , GT27 , GT25 , GT21 , HMI/GOT Screen Design Software
-
Support of Data Transfer Tool by the GOT2000 series
You can use Data Transfer Tool to transfer the project data of the GOT2000 series. If your Data transfer tool is not supported by your GOT, download the late... More Details >>
- No:23498
- Release Date:2018/09/14 15:06
- Category: GOT2000 Series , GT27 , GT25 , GT21 , Data Transfer Tool
-
Support of GT Designer3 by the GOT2000 series
You can create a project data for the GOT2000 series using GT Designer3 (GOT2000) Version 1.100E or later. If you use Version 1.100E or earlier of GT Designe... More Details >>
- No:23512
- Release Date:2018/09/14 15:06
- Category: GOT2000 Series , GT27 , GT25 , GT21 , HMI/GOT Screen Design Software
-
Checking the simultaneous 2-point press switches placed on the screen design software
You cannot check the two switches placed at a location where the simultaneous 2-point press is invalid on the screen design software. When creating a screen ... More Details >>
- No:23503
- Release Date:2018/09/14 15:06
- Update:2018/09/25 17:28
- Category: GOT2000 Series , GT27 , HMI/GOT Screen Design Software
-
Utilizing screen data of the GOT2000 series for the GOT1000 series
The screen data of the GOT2000 series created in GT Designer3 (GOT2000) cannot be converted to screen data of the GOT1000 series editable in GT Designer3 (GO... More Details >>
- No:23420
- Release Date:2018/09/14 15:06
- Update:2018/09/26 16:36
- Category: GOT2000 Series , GOT1000 Series , Engineering Software , GT27 , GT25 , GT21 , GT15 , GT16 , GT11 , GT10 , GT14
1-8 of Total 8