FAQ


FAQAbout Products
- FAQ > Human Machine Interfaces > Human Machine Interfaces MELHMI-GOT > GOT2000 Series
FAQ
Keyword Search
GOT2000 Series
FAQ within [ GOT2000 Series ]
-
Nothing is displayed in screen saver mode. More Details >>
- No:23500
- Release Date:2018/09/14 15:06
- Update:2025/10/09 18:40
- Category: GOT2000 Series , GOT1000 Series , GT27 , GT25 , GT21 , GT15 , GT16 , GT11 , GT10 , GT14 , GOT3000 Series , GT37
-
Sample project (sample design data) for GOT2000
Sample projects (sample design data) for the GOT2000 series are supplied with GT Works3 (GOT2000) Version 1.100E or later. The sample projects are stored in ... More Details >>
- No:23511
- Release Date:2018/09/14 15:06
- Category: GOT2000 Series , GT27 , GT25 , GT21 , HMI/GOT Screen Design Software
-
The first digit of IP67F indicates the level of protection against dust (ingress of solid objects). IP6□ indicates the dustproof type (a wire of 1.0 mm in d... More Details >>
- No:23537
- Release Date:2018/09/14 15:07
- Update:2018/10/04 13:29
- Category: GOT2000 Series , GT27 , GT25 , GT21 , GT15 , GT16 , GT11 , GT10 , GT14 , GT25 Rugged
-
When the screen is black and unresponsive while the rugged model is being used
If the screen goes black while the rugged model is being used, check the power LED status. ・ The LED is on in blue. The display may be damaged or the sys... More Details >>
- No:23544
- Release Date:2018/09/14 15:07
- Update:2018/09/25 17:13
- Category: GOT2000 Series , GT25 , GT25 Rugged
-
Specifying the display in screen saver mode
You cannot specify the display in screen saver mode. Nothing is displayed in screen saver mode. More Details >>
- No:23501
- Release Date:2018/09/14 15:06
- Update:2025/10/09 18:40
- Category: GOT2000 Series , GOT1000 Series , GT27 , GT25 , GT21 , GT15 , GT16 , GT11 , GT10 , GT14 , GOT3000 Series , GT37
-
Utilizing screen data of the GOT2000 series for the GOT1000 series
The screen data of the GOT2000 series created in GT Designer3 (GOT2000) cannot be converted to screen data of the GOT1000 series editable in GT Designer3 (GO... More Details >>
- No:23420
- Release Date:2018/09/14 15:06
- Update:2018/09/26 16:36
- Category: GOT2000 Series , GOT1000 Series , Engineering Software , GT27 , GT25 , GT21 , GT15 , GT16 , GT11 , GT10 , GT14
-
PLC access from GX Works3 via the GOT
When connecting the personal computer (GX Works3) and the built-in Ethernet interface of the RnCPU via the USB interface of the GOT3000 series or GOT2000 ser... More Details >>
- No:23490
- Release Date:2018/09/14 15:06
- Update:2025/10/09 17:33
- Category: GOT3000 Series , GOT2000 Series , GT27 , GT25 , GT21 , GT37
-
Ethernet connection between one PLC and two GOTs
Yes. Multiple GOTs (GOT 3000 series and GOT 2000 series) can be connected to one Mitsubishi Electric PLC via Ethernet. The number of connectable GOTs differs... More Details >>
- No:23446
- Release Date:2018/09/14 15:06
- Update:2025/10/09 17:34
- Category: GOT2000 Series , GT27 , GT25 , GT21 , GOT3000 Series , GT37
-
Support for the GOT3000 series and GOT2000 series by the Data Transfer Tool
You can use Data Transfer Tool to transfer the project data of the GOT3000 series and GOT2000 series. If your Data transfer tool does not support your GOT... More Details >>
- No:23498
- Release Date:2018/09/14 15:06
- Update:2025/10/09 18:38
- Category: GOT2000 Series , Engineering Software , GT27 , GT25 , GT21 , Data Transfer Tool , GOT3000 Series , GT37
-
Ethernet connection between the GOT and multiple QnUDVCPUs
The following shows an example of settings to connect a single GOT to the built-in Ethernet ports of multiple QnUDVCPUs via Ethernet. 1. Configure the follo... More Details >>
- No:23444
- Release Date:2018/09/14 15:06
- Update:2025/10/16 16:05
- Category: GOT2000 Series , GT27 , GT25 , GT21 , GOT3000 Series , GT37
1-10 of Total 170