FAQ


FAQAbout Products
- FAQ > Human Machine Interfaces > Human Machine Interfaces MELHMI-GOT > GOT2000 Series > GT25 Rugged
FAQ
Keyword Search
FAQ within [ GT25 Rugged ]
-
If the GOT screen is black and does not respond to touch, check the POWER LED on the main unit. • Solid orange Cause: Screen saver is active Solution: Che... More Details >>
- No:45301
- Release Date:2025/10/23 10:53
-
The first digit of IP67F indicates the level of protection against dust (ingress of solid objects). IP6□ indicates the dustproof type (a wire of 1.0 mm in d... More Details >>
- No:23537
- Release Date:2018/09/14 15:07
- Update:2018/10/04 13:29
-
Setting a password to the rugged model
A password can be set to the rugged model. A password can be set to the GOT individually for each case when the security is required. ・ Setting a passwor... More Details >>
- No:23531
- Release Date:2018/09/14 15:07
- Update:2018/09/25 17:18
-
When the screen is black and unresponsive while the rugged model is being used
If the screen goes black while the rugged model is being used, check the power LED status. ・ The LED is on in blue. The display may be damaged or the sys... More Details >>
- No:23544
- Release Date:2018/09/14 15:07
- Update:2018/09/25 17:13
-
Using the rugged model in rain
The front face of the rugged model conforms to IP66F and IP67F. Therefore, the rugged model can be used in rain when the following conditions are satisfie... More Details >>
- No:23545
- Release Date:2018/09/14 15:07
- Update:2018/09/25 17:10
-
Using the rugged model outdoors
The rugged model can be used outdoors. Protect the GOT from direct sunlight by attaching a roof or in other ways when using the rugged model outdoors. Due to... More Details >>
- No:23522
- Release Date:2018/09/14 15:07
-
The first digit of IP66F indicates the level of protection against dust (ingress of solid objects). IP6□ indicates the dustproof type (a wire of 1.0 mm in di... More Details >>
- No:23536
- Release Date:2018/09/14 15:07
-
CC-Link IE Field Network Basic connection of the rugged model
The rugged model supports the CC-Link IE Field Network Basic connection.Both Ethernet interface Port1 and Port2 are connectable to controllers that support t... More Details >>
- No:23549
- Release Date:2018/09/14 15:07
-
Cleaning the rugged model with its power on
The GOT cannot be cleaned with its power on. Turn off the power before cleaning the GOT. Check the following before cleaning. ・ The GOT is mounted to the... More Details >>
- No:23529
- Release Date:2018/09/14 15:07
- Update:2018/09/25 17:19
-
Optional UV protective sheet for the rugged model
When the optional UV protective sheet for the rugged model is attached, 99.75% of UV is cut off. ・ When the protective cover for oil is used: 0.05 × 1 = 0.0... More Details >>
- No:23535
- Release Date:2018/09/14 15:07
- Update:2018/09/25 17:15
1-10 of Total 35