FAQ
FAQAbout Products
- FAQ > Human Machine Interfaces > Human-Machine Interfaces(HMIs)-GOT
FAQ
Keyword Search
FAQ within [ Human-Machine Interfaces(HMIs)-GOT ]
-
Sample project (sample design data) for GOT2000
Sample projects (sample design data) for the GOT2000 series are supplied with GT Works3 (GOT2000) Version 1.100E or later. The sample projects are stored in ... More Details >>
- No:23511
- Release Date:2018/09/14 15:06
- Category: GOT2000 Series , GT27 , GT25 , GT21 , HMI/GOT Screen Design Software
-
When the screen is black and unresponsive while the rugged model is being used
If the screen goes black while the rugged model is being used, check the power LED status. ・ The LED is on in blue. The display may be damaged or the sys... More Details >>
- No:23544
- Release Date:2018/09/14 15:07
- Update:2018/09/25 17:13
- Category: GOT2000 Series , GT25 , GT25 Rugged
-
Ethernet connection between the GOT and multiple QnUDVCPUs
The following describes an example of settings to connect a GT27, GT25, or GT21 model (Ethernet connection model) and Ethernet ports built in multiple QnUDVC... More Details >>
- No:23444
- Release Date:2018/09/14 15:06
- Update:2018/09/26 17:00
- Category: GOT2000 Series , GT27 , GT25 , GT21
-
The IP address of the GOT is used for another device (including GOT) as well. Please change the IP address of the GOT to another one by one of the following ... More Details >>
- No:23449
- Release Date:2018/09/14 15:06
- Update:2018/09/26 17:10
- Category: GOT2000 Series , GT27 , GT25 , GT21
-
Ethernet connection between one PLC and two GOTs
Multiple GT27, GT25, or GT21 models (Ethernet connection models) can be connected to one Mitsubishi Electric PLC by Ethernet. The number of connectable GOTs ... More Details >>
- No:23446
- Release Date:2018/09/14 15:06
- Update:2018/09/26 17:03
- Category: GOT2000 Series , GT27 , GT25 , GT21
-
PLC access from GX Works2 via the GOT
When connecting a personal computer (GX Works2) and the built-in Ethernet interface of Q03UDECPU via the USB interface of the GOT2000 series, set the connect... More Details >>
- No:23490
- Release Date:2018/09/14 15:06
- Update:2018/09/25 17:58
- Category: GOT2000 Series , GT27 , GT25 , GT21
-
Using RS-232 connection and Ethernet connection together
The GT27, GT25, or GT21 model (Ethernet connection models) can monitor up to four controllers (four channels) (such as PLC CPU, temperature controller, and i... More Details >>
- No:23445
- Release Date:2018/09/14 15:06
- Update:2018/09/26 17:02
- Category: GOT2000 Series , GT27 , GT25 , GT21
-
The first digit of IP67F indicates the level of protection against dust (ingress of solid objects). IP6□ indicates the dustproof type (a wire of 1.0 mm in d... More Details >>
- No:23537
- Release Date:2018/09/14 15:07
- Update:2018/10/04 13:29
- Category: GOT2000 Series , GT27 , GT25 , GT21 , GT15 , GT16 , GT11 , GT10 , GT14 , GT25 Rugged
-
Connecting the GOT2000 series and a barcode reader or other devices by USB
You can connect a GOT2000 series model with a barcode reader or 2D code reader by USB. RFID does not support USB connection. Note that a barcode reader o... More Details >>
- No:23495
- Release Date:2018/09/14 15:06
- Update:2018/09/25 17:30
- Category: GOT2000 Series , GT27 , GT25 , GT21
-
Upgrading the screen design software for the GOT2000 series
Download the latest version of GT Designer3 (GOT2000) from the download section for the GOT on the Mitsubishi Electric FA Global Website. Download the help ... More Details >>
- No:23510
- Release Date:2018/09/14 15:06
- Update:2018/09/25 17:25
- Category: GOT2000 Series , GT27 , GT25 , GT21 , HMI/GOT Screen Design Software
1-10 of Total 132