FAQ


FAQAbout Products
- FAQ > Controllers > Motion Controllers > MELSEC-Q Series > Simple Motion Modules > QD77GF
FAQ
Keyword Search
FAQ within [ QD77GF ]
-
Alarm E7 (Controller forced stop warning) occurs when an forced stop is executed by the Positioning module or the Simple Motion module. The following shows h... More Details >>
- No:23607
- Release Date:2018/09/14 15:09
-
No. The motors' operation is not completely linked to ON/OFF timing of the BUSY signals.BUSY signal is turned ON when the controller starts sending commands ... More Details >>
- No:23611
- Release Date:2018/09/14 15:09
-
Yes. (1) Absolute system (a) When the software stroke limit is invalid Positioning is carried out in a designated direction by "[Cd.40] ABS direction in deg... More Details >>
- No:23601
- Release Date:2018/09/14 15:09
-
Refer to "b2: Command in-position flag" of "[Md.31] Status". More Details >>
- No:23598
- Release Date:2018/09/14 15:09
-
Speed change during JOG operation
Yes. The speed can be changed during JOG operation.Set the new speed with "[Cd.14] New speed value", and then set "[Cd.15] Speed change request" to "1". More Details >>
- No:23606
- Release Date:2018/09/14 15:09
-
Set the torque limit value in "[Cd.101] Torque output setting value" before the positioning start.The values of "[Pr.17] Torque limit setting value" and "[Cd... More Details >>
- No:23583
- Release Date:2018/09/14 15:09
-
Error 1205 (SSCNET communication error) occurs when erroneous data is received from servo amplifier. [When the servo parameter "[PA14] Rotation direction se... More Details >>
- No:23614
- Release Date:2018/09/14 15:09
-
Change the direction with "[PA14] Rotation direction selection/travel direction selection". More Details >>
- No:23587
- Release Date:2018/09/14 15:09
-
Linear and circular interpolation
No. To execute continuous positioning and continuous trajectory control, the same target axes and the same number of control axes must be specified in the po... More Details >>
- No:23582
- Release Date:2018/09/14 15:09
-
No, execute "[Cd.5] Axis error reset" to cancel the error after eliminating the error cause. More Details >>
- No:23580
- Release Date:2018/09/14 15:09
1-10 of Total 31