FAQ


FAQAbout Products
- FAQ > Controllers > Motion Controllers > MELSEC-Q Series > Motion Controllers
FAQ
Keyword Search
Motion Controllers
FAQ within [ Motion Controllers ]
-
The rapid stop deceleration time of parameter block is applied.However, when the rapid stop deceleration time is set in the servo program, the value is enabl... More Details >>
-
Both OUT and SET instructions set the device by completion of condition.However, if not completion of condition, OUT instruction resets the device while SET ... More Details >>
-
No, there is no impact on the command speed.However, the actual acceleration/deceleration time are affected by the change. More Details >>
-
No, the operation speed is not changed by changing the indirectly specified value.To change the speed during operation, use CHGV instruction. More Details >>
-
Speed limit value change during operation
No, the speed limit cannot be changed during operation. More Details >>
-
Set "[PA04] Function selection A-1" to "_1_ _h: Invalid".(Note): When using Q17nCPUN, set "Servo amplifier parameter 23 (Optional function 1)"... More Details >>
-
Change the direction with "[PA14] Rotation direction selection/travel direction selection". More Details >>
-
Servo motor rotation direction
To reflect the change, set "[PA14] Rotation direction selection/traveldirection selection" and cycle the servo amplifier or execute a home position return af... More Details >>
-
Error 2035 (Command frequency error) occurs when the servo amplifier detects a command frequency error. (1) When the command is the permissible speed or high... More Details >>
-
Alarm 2149 (Main circuit OFF warning) occurs when the servo system turns ON with no power supplied to the servo main circuit. Review the condition of servo O... More Details >>
1-10 of Total 24