FAQ


FAQAbout Products

- FAQ > Controllers > Motion Controllers > MELSEC-Q Series > Positioning Modules
FAQ
Keyword Search
Positioning Modules
FAQ within [ Positioning Modules ]
-
Alarm E7 (Controller forced stop warning) occurs when an forced stop is executed by the Positioning module or the Simple Motion module. The following shows h... More Details >>
-
No, there is no impact on the command speed.However, the actual acceleration/deceleration time are affected by the change. More Details >>
-
Set "[Cd.17] JOG speed" before starting the operation.When changing the speed during the operation, change it to the new speed with the speed change function. More Details >>
-
Speed change during JOG operation
Yes. The speed can be changed during JOG operation.Set the new speed with "[Cd.14] New speed value", and then set "[Cd.15] Speed change request" to "1". More Details >>
-
Change the direction with "[PA14] Rotation direction selection/travel direction selection". More Details >>
-
The torque limit value can be changed regardless of JOG operation status.Set the new torque limit value with "[Cd.22] New torque value/forward new torque val... More Details >>
-
Set "[PA04] Function selection A-1" to "_1_ _h: Invalid". More Details >>
-
Servo motor rotation direction
To reflect the change, set "[PA14] Rotation direction selection/travel direction selection" and cycle the servo amplifier or execute a home position return a... More Details >>
-
Yes. (1) Absolute system (a) When the software stroke limit is invalid Positioning is carried out in a designated direction by "[Cd.40] ABS direction in deg... More Details >>
-
The following shows the setting value details.• 1 to 600: Positioning data No.• 7000 to 7004: Block start designation• 9001: Machine home position return• 90... More Details >>
1-10 of Total 35