FAQ


FAQAbout Products
- FAQ > Human Machine Interfaces > Human Machine Interfaces MELHMI-GOT > GT SoftGOT > SoftGOT1000
FAQ
Keyword Search
FAQ within [ SoftGOT1000 ]
-
Converting a logging file (binary format) to a CSV file
The following methods can be used to convert binary format logging files (*.G3L, *.G2L, or *.G1L) to CSV format. 1. Conversion using the GOT utility functio... More Details >>
- No:45277
- Release Date:2025/10/22 17:11
-
How to display integer values written to the PLC as real numbers (with decimal points) on the GOT
Use the automatic decimal place adjustment function to display the integer value written to the PLC as a real number on the numerical display on the GOT. Co... More Details >>
- No:45291
- Release Date:2025/10/22 17:12
-
How to control GOT buzzer from the PLC
The GOT buzzer can be controlled from the PLC. Use the system information (read device). • Buzzer Three-shot Output signal (System signal 1-1.b8) • Buzzer... More Details >>
- No:45247
- Release Date:2025/10/23 10:54
-
Checking the screen number of the displayed screen on the GOT
The screen number displayed on the GOT can be monitored with the PLC. Perform one of the following operations. 1. Monitor the screen switching device. Set ... More Details >>
- No:45275
- Release Date:2025/10/22 17:11
-
Unable to input by touching the key window
If input by touching the key window is not possible, check the display settings of the cursor. Even if the key window is displayed, input is not possible if... More Details >>
- No:45271
- Release Date:2025/10/22 17:10
-
Specifying the display position of the key window
Specify the display position of the key window in the screen design software as follows. ◆ GT Designer3 (GOT3000) Version 1, GT Designer3 (GOT2000) Version ... More Details >>
- No:45299
- Release Date:2025/10/22 17:13
-
If the window screen does not display, confirm the following. • The screen switching device for the window screen to be used is set in the screen design sof... More Details >>
- No:45238
- Release Date:2025/10/22 16:51
-
Switching the GOT screen from being displayed to hidden
Switching is enabled by using the system information (read device). The GOT screen can be displayed/hidden by turning ON/OFF the Forced Screen Saver Enable ... More Details >>
- No:45295
- Release Date:2025/10/22 17:12
-
Editing the standard key window
Only the following items can be edited (settings can be changed) in the standard key window. • Design • Display/hide setting for the value being entered,... More Details >>
- No:45407
- Release Date:2025/10/23 10:53
-
Historical trend graph function
The historical graph function displays the device data (logging data) collected using the logging function chronologically in a graph. This function, unlike... More Details >>
- No:45242
- Release Date:2025/10/22 17:03
1-10 of Total 11