Start main contents

  • Font Size
  • S
  • M
  • L

Questions

  • No : 23528
  • Release Date : 2018/09/14 15:07
  • Update : 2018/09/25 17:20
  • Print

Using the rugged model in a walk-in freezer

Answer

The rugged model can be used in walk-in freezers that satisfy the following conditions.
・ Operating ambient temperature: -20°C to 65°C
・ Operating ambient humidity: 10% RH to 90% RH, non-condensing
The rugged model can be used in a wider operating ambient temperature range than any other models (operating ambient temperature: 0°C to 55°C).
Product Name
Human-Machine Interfaces(HMIs)-GOT
Product Category
Rugged model
Series
GOT2000 Series
Did you solve your question?

If it is not resolved please ask from here.

Contact Us

May I have your opinion?