FAQ


FAQAbout Products
- FAQ > Controllers > Programmable Controllers MELSEC > MELSEC-F Series > I/O Extension
FAQ
Keyword Search
FAQ within [ I/O Extension ]
-
Using an expansion board and a special adapter together
In the FX1S/FX1N/FX2N series, only the expansion board for special adapter connection can be used together with the special adapter. In the FX3G series (onl... More Details >>
- No:24906
- Release Date:2019/04/15 11:32
-
Cable provided with the FX2N series extension unit
It is available as a repair part. Please consult with localMitsubishi Electric representative. More Details >>
- No:24916
- Release Date:2019/04/17 11:40
-
Power supply cable of the input extension blocks for the connector type programmable controllers
Forthe first input extension block connecting to a main unit, use the FX2NC-100BPCB power supply cable provided with the main unit, and supply power from a 2... More Details >>
- No:24911
- Release Date:2019/04/15 11:32
-
Connecting special adapters to FX3U series
Anexpansion board is required. (However, it is not required when connecting only the special high-speed I/O adapter.) More Details >>
- No:24934
- Release Date:2019/04/18 14:23
-
All input COM terminals send the same signal because all the terminals are internally connected. To turn on the input, the extension unit must be connected ... More Details >>
- No:22274
- Release Date:2018/08/30 13:48
-
Extension blocks and units that can be used in the FX3U series
The operation is not guaranteed. Please select the extension blocks and units from FX2N series. More Details >>
- No:24935
- Release Date:2019/04/18 14:24
-
The "S/S" terminal is used to switch the input type (sink input and source input). For the source input, connect the "S/S" terminal to the "0V" terminal, a... More Details >>
- No:22255
- Release Date:2018/08/30 13:48
-
Certificate of non-applicability to export MELSEC-F to other countries
For issuance of a certificate, please consult your local Mitsubishi representative. More Details >>
- No:22264
- Release Date:2018/08/30 13:48
-
Necessity for installing a noise filter
Unless the necessity is described in manuals, a noise filter is not required. However, if the programmable controller is used in an environment with much no... More Details >>
- No:22283
- Release Date:2018/08/30 13:48
-
Meanings of the sink input/source input
The sink input connects to a negative common for 24 V DC. The source input connects to a positive common. The sink input is generally used in Japan and No... More Details >>
- No:22254
- Release Date:2018/08/30 13:48
1-10 of Total 18