FAQ


FAQAbout Products
- FAQ > Controllers > Programmable Controllers MELSEC > MELSEC-F Series > Accessories
FAQ
Keyword Search
FAQ within [ Accessories ]
-
[F2-40BL] F1/F1J/F2 series, FX1/FX2/FX2C/FX2N series, and FX-20GM/E-20GM [FX1N-BAT] FX1N series* [FX3U-32BL] FX3G*/FX3GC/FX3U/FX3UC series and FX-30P [FX2N... More Details >>
- No:22282
- Release Date:2018/08/30 13:48
-
Programmable controllers with no battery (MELSEC-F)
A battery is used for backing up program memory and latched device data and maintaining clock operation in the event of a power failure. The FX3S/FX3G/FX3G... More Details >>
- No:22259
- Release Date:2018/08/30 13:48
-
How to change the keeping (latched device data) range (FX3G/FX3GC)
The keeping (latched device data) range is fixed and cannot be changed in parameters. (Reference) [When an optional battery is not used] The keeping ran... More Details >>
- No:22260
- Release Date:2018/08/30 13:48
- Update:2019/02/19 11:52
-
Battery replacement during power-on
Replacethe battery when the programmable controller is powered off. For example, forthe FX3U/FX3UC series, data will be held for about 20 seconds after be... More Details >>
- No:22257
- Release Date:2018/08/30 13:48
- Update:2019/02/19 11:54
-
Battery consumption while the programmable controller is powered on
A battery is consumed regardless of the on/off state ofthe programmable controller. Refer to the User's Manual (Hardware Edition) for the module used, and r... More Details >>
- No:24687
- Release Date:2019/02/22 11:44
- Update:2019/02/22 15:22
-
Types of Batteries used in MELSEC-F
F2-40BL: Lithium thionyl chloride primary battery FX2NC-32BL: Lithium thionyl chloride primary battery FX3U-32BL: Manganese dioxide lithium primary battery F... More Details >>
- No:22265
- Release Date:2018/08/30 13:48
-
Using special blocks (extension blocks) away from a main unit
To use the special blocks away from the main unit, connect them with the FX0N-30EC/FX0N-65EC extension cable and the FX2N-CNV-BC connector conversion adapter. More Details >>
- No:24966
- Release Date:2019/04/23 07:18
-
Necessity of a battery when a memory cassette is used
A battery is not required when a memory cassette is used. This is because the sequence programsstored in the memory cassette, exceptfor RAM memory cassette, ... More Details >>
- No:24770
- Release Date:2019/02/27 15:00
-
File format that can be saved to a CF card in the FX3U-CF-ADP
CSV file can be saved. More Details >>
- No:24938
- Release Date:2019/04/18 14:24
-
Program transfer between a handy programming panel (HPP) and a personal computer
The FX-30P can be used to transfer the programs of the FX3 series. More Details >>
- No:24924
- Release Date:2019/04/17 11:41
1-10 of Total 33