FAQ


FAQAbout Products
- FAQ > Drive Products > Inverters-FREQROL > FREQROL-U100
FAQ
Keyword Search
FAQ within [ FREQROL-U100 ]
-
The high speed command (multi-speed command) is prioritized over the frequency setting potentiometer. It is OK if these are both input simultaneously. When t... More Details >>
- No:21424
- Release Date:2018/08/22 16:27
-
Input terminal function selection of multi-function series
You can use the input terminals X1 to X3 for an input terminal function such as 7-speed operation (high, middle, and low speed), output stop during motor ope... More Details >>
- No:21601
- Release Date:2018/08/22 16:28
-
Are conventional parameter units still available?
The key sheet fixed to the inverter is used for operation. Therefore, the conventional parameter unit cannot be used. (There is no connector to connect it.)O... More Details >>
- No:21597
- Release Date:2018/08/22 16:28
-
What applications are suitable?
Variable speed control of small-capacity motor and other applications for which small size and low cost are required. (Examples: Replacement for gears and pu... More Details >>
- No:21609
- Release Date:2018/08/22 16:28
-
With the FREQROL-U100 series, pressing and holding the [SET] switches to the current monitor. More Details >>
- No:22073
- Release Date:2018/08/22 16:30
-
Carrier frequency of low-noise series
The carrier frequency is initially set to 7 kHz. (When Pr.10 is set to "---", you can set or change the setting using Pr.72.) Raising the carrier frequency r... More Details >>
- No:21600
- Release Date:2018/08/22 16:28
-
Difference between multi-function and standard products
The following are added to the multi-function product in addition to the standard product: - Input terminal function selection (X1 to X3)- Warning NO contact... More Details >>
- No:21592
- Release Date:2018/08/22 16:28
-
You can do it by using the optional DIN rail attachment (FR-DU01/02). More Details >>
- No:21598
- Release Date:2018/08/22 16:28
-
You cannot remove the key sheet from products with the key sheet attached as a standard other than the PU operation type. When using the parameter unit FR-PU... More Details >>
- No:21596
- Release Date:2018/08/22 16:28
-
What are the specifications of totally enclosed type?
The totally enclosed type is JEM1030 IP40. (IP40: Structure that prevents the tip of a solid object exceeding 1 mm in diameter or thickness (wire or steel be... More Details >>
- No:21593
- Release Date:2018/08/22 16:28
1-10 of Total 16