FAQ


FAQAbout Products
- FAQ > Drive Products > Inverters-FREQROL > FREQROL-A100
FAQ
Keyword Search
FAQ within [ FREQROL-A100 ]
-
Energy saving effect of inverter operation
Energy saving operation of the inverter is represented by comparison with commercial power supply operation. For example, to control air volume of an air co... More Details >>
- No:21622
- Release Date:2018/08/22 16:28
-
Surge voltage of 400 V inverter
No. Although the carrier frequency increases or decreases the switching count, the switching speed is the OFF-to-ON speed of the IGBT element of the inverter... More Details >>
- No:21401
- Release Date:2018/08/22 16:27
-
What happens if reset occurs during operation?
This is because when the inverter restarts while the motor is coasting, an overcurrent trip can occur during the restart process. However, the recent types o... More Details >>
- No:21477
- Release Date:2018/08/22 16:27
-
When the wire between the 400 V inverter and motor is long (20 m or longer), surge voltage occurs momentarily. This voltage is as two or more times as the DC... More Details >>
- No:21404
- Release Date:2018/08/22 16:27
-
Inverter drive of 400 V class motor
When the wiring between the inverter and motor is long, surge voltage occurs at the terminal of the motor.This surge voltage deteriorates insulation of the m... More Details >>
- No:21926
- Release Date:2018/08/22 16:30
-
Power factor improving effect by option
Installing the high power factor converter brings the power factor improving effect of 99% or higher.Therefore, when the high power factor converter is used,... More Details >>
- No:22020
- Release Date:2018/08/22 16:30
-
Driving 200 V motor by 400 V inverter
A 400 V inverter does not operate when 200 V is supplied to it, therefore the motor does not rotate. A 200 V motor can be rotated by a 400 V inverter, howeve... More Details >>
- No:21446
- Release Date:2018/08/22 16:27
-
Cause of overcurrent (OC2) at constant speed
First of all, capacity reduction of the main circuit electrolytic capacitor is probable. Usually, the electrolytic capacitor is replaced every 5 years on ave... More Details >>
- No:21407
- Release Date:2018/08/22 16:27
-
Speed control failure due to 20 mA from DC 4
It seems that there is a read error for 20 mA DC inside the inverter.Setting Pr.905 to 50 Hz while 20 mA DC is actually flowing between the terminals 4 and 5... More Details >>
- No:21998
- Release Date:2018/08/22 16:30
-
1. By setting Pr.158 (Terminal AM function selection) to "21" (Reference voltage output), 10 V is output from the terminal AM.2. Read Pr.901 in the PU operat... More Details >>
- No:21936
- Release Date:2018/08/22 16:30
1-10 of Total 21