Start main contents

Factory Automation

  • Font Size
  • S
  • M
  • L

Questions

  • No : 21447
  • Release Date : 2018/08/22 16:27
  • Print

Replacement of FR-Z100 series

I am going to replace the 2.2K and 3.7K series inverters. Which installation attachment should I use for each series?
- A520,- E520,- A024,- A120E
Category : 

Answer

From Z100 to A520: Use the FR-AAT01 to replace the Z100 with the A520.
From Z100 to E520: No attachment is available since E520 is a new series.
From Z100 to A024: No attachment is available for the Z100 series. You can use the FR-AAT11 to replace the Z024 with the A024.  
From Z100 to A120E: Use the FR-AAT01 to replace the Z100 with the A120E.
For details of attachments for other types and capacities, consult your local office.
Product Name
Inverter, magnet motor drive
Product Category
Inverter
Series
FR-Z100, option
Did you solve your question?

If it is not resolved please ask from here.

Contact Us

May I have your opinion?