FAQ
FAQAbout Products
- FAQ > Drive Products > Inverters-FREQROL > Model configuration
FAQ
Model configuration
What types are available?
- Category :
Answer
The following seven models are available for the 200 V class:
0.1K, 0.2K, 0.4K, 0.75K, 1.5K, 2.2K, and 3.7K
The following five models are available for the 400 V class:
0.4K, 0.75K, 1.5K, 2.2K, and 3.7K
In addition, the totally enclosed type is available as a semi-standard product for each capacity.
0.1K, 0.2K, 0.4K, 0.75K, 1.5K, 2.2K, and 3.7K
The following five models are available for the 400 V class:
0.4K, 0.75K, 1.5K, 2.2K, and 3.7K
In addition, the totally enclosed type is available as a semi-standard product for each capacity.
- Product Name
- Inverter, magnet motor drive
- Product Category
- Inverter
- Series
- FR-A024