FAQ
FAQAbout Products
- FAQ > Drive Products > Inverters-FREQROL > FREQROL-F700P > Motor specifications setting
FAQ
Motor specifications setting
Although I will use the inverter with the power supply voltage three-phase 240 VAC/60 Hz, I want to get 200 V/60 Hz output.
Is it possible to configure the inverter for this?
Is it possible to configure the inverter for this?
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
Yes.
Set Pr.19 (Base frequency voltage) to "200 V".
200 V output will be obtained during 60 Hz operation.
Set Pr.19 (Base frequency voltage) to "200 V".
200 V output will be obtained during 60 Hz operation.
- Product Name
- Inverter, magnet motor drive
- Product Category
- Inverter
- Series
- FR-E700, FR-D700, FR-F700PJ, FR-A700, FR-F700P, FR-F700