FAQ


FAQAbout Products
FAQ
Keyword Search
FAQ within [ GT16 ]
-
Converting a logging file (binary format) to a CSV file
The following methods can be used to convert binary format logging files (*.G3L, *.G2L, or *.G1L) to CSV format. 1. Conversion using the GOT utility functio... More Details >>
- No:45277
- Release Date:2025/10/22 17:11
-
How to control GOT buzzer from the PLC
The GOT buzzer can be controlled from the PLC. Use the system information (read device). • Buzzer Three-shot Output signal (System signal 1-1.b8) • Buzzer... More Details >>
- No:45247
- Release Date:2025/10/23 10:54
-
The first digit of IP67F indicates the level of protection against dust (ingress of solid objects). IP6□ indicates the dustproof type (a wire of 1.0 mm in d... More Details >>
- No:23537
- Release Date:2018/09/14 15:07
- Update:2018/10/04 13:29
-
How to display integer values written to the PLC as real numbers (with decimal points) on the GOT
Use the automatic decimal place adjustment function to display the integer value written to the PLC as a real number on the numerical display on the GOT. Co... More Details >>
- No:45291
- Release Date:2025/10/22 17:12
-
Specifying the display in screen saver mode
You cannot specify the display in screen saver mode. Nothing is displayed in screen saver mode. More Details >>
- No:23501
- Release Date:2018/09/14 15:06
- Update:2025/10/09 18:40
-
Nothing is displayed in screen saver mode. More Details >>
- No:23500
- Release Date:2018/09/14 15:06
- Update:2025/10/09 18:40
-
Utilizing screen data of the GOT2000 series for the GOT1000 series
The screen data of the GOT2000 series created in GT Designer3 (GOT2000) cannot be converted to screen data of the GOT1000 series editable in GT Designer3 (GO... More Details >>
- No:23420
- Release Date:2018/09/14 15:06
- Update:2018/09/26 16:36
-
Checking the screen number of the displayed screen on the GOT
The screen number displayed on the GOT can be monitored with the PLC. Perform one of the following operations. 1. Monitor the screen switching device. Set ... More Details >>
- No:45275
- Release Date:2025/10/22 17:11
-
Unable to input by touching the key window
If input by touching the key window is not possible, check the display settings of the cursor. Even if the key window is displayed, input is not possible if... More Details >>
- No:45271
- Release Date:2025/10/22 17:10
-
Storing the PLC device value in the GOT internal device when starting the GOT
The PLC device value can be stored in the GOT internal device when the GOT is started by using GB40 (always on) as a trigger. Since GB40 is on when the GOT ... More Details >>
- No:45298
- Release Date:2025/10/22 17:13
1-10 of Total 17