FAQ


FAQAbout Products
FAQ
Keyword Search
FAQ within [ GT10 ]
-
Converting a logging file (binary format) to a CSV file
The following methods can be used to convert binary format logging files (*.G3L, *.G2L, or *.G1L) to CSV format. 1. Conversion using the GOT utility functio... More Details >>
- No:45277
- Release Date:2025/10/22 17:11
-
How to control GOT buzzer from the PLC
The GOT buzzer can be controlled from the PLC. Use the system information (read device). • Buzzer Three-shot Output signal (System signal 1-1.b8) • Buzzer... More Details >>
- No:45247
- Release Date:2025/10/23 10:54
-
The first digit of IP67F indicates the level of protection against dust (ingress of solid objects). IP6□ indicates the dustproof type (a wire of 1.0 mm in d... More Details >>
- No:23537
- Release Date:2018/09/14 15:07
- Update:2018/10/04 13:29
-
How to display integer values written to the PLC as real numbers (with decimal points) on the GOT
Use the automatic decimal place adjustment function to display the integer value written to the PLC as a real number on the numerical display on the GOT. Co... More Details >>
- No:45291
- Release Date:2025/10/22 17:12
-
Specifying the display in screen saver mode
You cannot specify the display in screen saver mode. Nothing is displayed in screen saver mode. More Details >>
- No:23501
- Release Date:2018/09/14 15:06
- Update:2025/10/09 18:40
-
Nothing is displayed in screen saver mode. More Details >>
- No:23500
- Release Date:2018/09/14 15:06
- Update:2025/10/09 18:40
-
Utilizing screen data of the GOT2000 series for the GOT1000 series
The screen data of the GOT2000 series created in GT Designer3 (GOT2000) cannot be converted to screen data of the GOT1000 series editable in GT Designer3 (GO... More Details >>
- No:23420
- Release Date:2018/09/14 15:06
- Update:2018/09/26 16:36
-
Unable to input by touching the key window
If input by touching the key window is not possible, check the display settings of the cursor. Even if the key window is displayed, input is not possible if... More Details >>
- No:45271
- Release Date:2025/10/22 17:10
-
If the window screen does not display, confirm the following. • The screen switching device for the window screen to be used is set in the screen design sof... More Details >>
- No:45238
- Release Date:2025/10/22 16:51
-
Switching the GOT screen from being displayed to hidden
Switching is enabled by using the system information (read device). The GOT screen can be displayed/hidden by turning ON/OFF the Forced Screen Saver Enable ... More Details >>
- No:45295
- Release Date:2025/10/22 17:12
1-10 of Total 16