Start main contents

  • Font Size
  • S
  • M
  • L

Questions

  • No : 21147
  • Release Date : 2018/08/22 16:26
  • Print

FR-HC2

What is the cable gauge of the inrush current limit resistor (FR-HCR2) of the FR-HC2?
Category : 

Answer

It is 0.88 mm2 (AWG18), and 0.3 mm2 (AWG24) for the thermostat.
Product Name
Inverter, magnet motor drive
Product Category
Inverter
Series
Option
Did you solve your question?

If it is not resolved please ask from here.

Contact Us

May I have your opinion?