FAQ


FAQAbout Products
- FAQ > Low-voltage Power Distribution Products > Low-voltage Circuit Breakers > Accessories and Related Components
FAQ
Keyword Search
FAQ within [ Accessories and Related Components ]
-
UVT is an internal accessory which trips a circuit breaker in the case that circuit voltage decreases from 70% to 35% or less, and turns it "ON" after resett... More Details >>
- No:22349
- Release Date:2018/08/31 14:33
-
It is an internal accessory to test the earth leakage tripping operation by applying voltage remotely. It is possible to make the same control sequence as th... More Details >>
- No:22397
- Release Date:2018/08/31 14:33
-
AX (Auxiliary switch) is a switch which electrically displays the ON / OFF state. The markings are 14/AXa, 12/AXb and 11/AXc.* If the circuit breaker itself ... More Details >>
- No:22354
- Release Date:2018/08/31 14:33
-
AL/AX/SHT/UVT terminal markings and wire colors
The color of terminal identification tube and lead wire is same.For one AL switch, 98/ALa terminal : red, 96/ALb terminal : blue, 95/ALc terminal : grayFor S... More Details >>
- No:22396
- Release Date:2018/08/31 14:33
-
The number of trip durability by using SHT and UVT is 10% of the opening/closing number including the number of trips by overcurrent, trip button and test bu... More Details >>
- No:22407
- Release Date:2018/08/31 14:33
-
The operating handle is an external accessory for a circuit breaker and there is no safety standard for the operating handle itself. Therefore, there is no C... More Details >>
- No:22408
- Release Date:2018/08/31 14:33
-
Type name of the operating handle
F-2SV is standard, F-2SVE is for emergency use. The difference is the color of the handle and its surroundings parts. More Details >>
- No:38028
- Release Date:2021/01/22 17:37
-
Pre-Alarm is a function which outputs an alarm if the load current exceeds setting current value. This is useful for securing continuous power supply and pre... More Details >>
- No:22376
- Release Date:2018/08/31 14:33
-
AL (Alarm switch) is a switch which electrically displays tripping state of a circuit breaker.The markings of the switch are 8/ALa, 96/ALb and 95/ALc.*When t... More Details >>
- No:22350
- Release Date:2018/08/31 14:33
-
EAL (Earth Leakage Alarm switch) is a switch that electrically displays tripping state of Earth Leakage Circuit Breaker by eartheleakage/ground fault. EAL do... More Details >>
- No:22404
- Release Date:2018/08/31 14:33
1-10 of Total 21