FAQ
FAQAbout Products
- FAQ > Low-voltage Power Distribution Products > Low-voltage Circuit Breakers > Air Circuit Breakers
FAQ
Keyword Search
FAQ within [ Air Circuit Breakers ]
-
Ground fault protection (GFR) is prepared as option, it is possible to detect and protect against ground fault current. "Trip" or "Alarm signal output" can b... More Details >>
- No:22412
- Release Date:2018/08/31 14:33
-
It is a standard equipment (automatic reset type) and 30ms of one-pulse is output at overload tripping. Hold-type circuit is necessary since the output time ... More Details >>
- No:22428
- Release Date:2018/08/31 14:33
-
For Shunt Trip (SHT), it is the time from voltage application to open ACB main contact * AE3200-SW or less, AE4000-SWA: 0.04 sec or less* AE4000-SW to AE6300... More Details >>
- No:22418
- Release Date:2018/08/31 14:33
-
The time between application of voltage to the closing coil (CC) and closing of the main contact is 0.08 sec or less. More Details >>
- No:22440
- Release Date:2018/08/31 14:33
-
Generally, there is no Mechanical Trip indication of continuous output for AE-SW. It is necessary to indicate electrically by using OCR Alarm (AL) output or ... More Details >>
- No:22432
- Release Date:2018/08/31 14:33
-
It is special relay characteristic for selective co-ordination. When closing ACB (changing from OFF to ON), the instantaneous tripping characteristic is effe... More Details >>
- No:22402
- Release Date:2018/08/31 14:33
-
The test position is a position where a main circuit is in the "disconnected" state and only control circuit is in the "connected" state. Control circuit che... More Details >>
- No:22405
- Release Date:2018/08/31 14:33
-
For ACB, Line and Load are not defined on the main circuit terminals. Reverse connection is available without any limitation. More Details >>
- No:22425
- Release Date:2018/08/31 14:33
-
ACB add earth leakage protection
When earth leakage current protection module (ER) is attached, it is possible to protect against earth leakage current. "Trip" or "Alarm signal output" can b... More Details >>
- No:22420
- Release Date:2018/08/31 14:33
-
Drawout type circuit breaker can be drawn-out and insert to the cradle without taking out the connecting conductor. As ACB is drawn out, it will be "connect ... More Details >>
- No:22431
- Release Date:2018/08/31 14:33
1-10 of Total 24